8115-101-004

8115-101-004
8115-101-004

WIP/KIT R-1501

Lead Time:  2 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Wipers can increase the life and long-term performance of ball bearing screws by preventing most dirt and other foreign matter from entering the ball nut.
  • Two replacement wipers. No retainers.
  • Snap-in wiper kits prevent internal ball nut contamination which decreases performance and dynamic life ratings.

Dimensions

dimensions
DimensionValue
[D1]2.096 in
[L1]0.13 in

Specifications

SpecificationsValue
Model CodeR-1501/02/47/20 
Temperature Max300 °F
Temperature Min-65 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?