- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
51 - Carriage
-
512 - Roller Carriage
-
512U65 - Ultra Precision Grade
- 512U65D2
512U65D2
Can't find what you're looking for? Go to the Product Selector
512U65D2
Profile Rail, 500 Series Roller Carriage, Size: 65 mm, Ultra Precision Grade, D Style, 2 - Approximately 0.08 C Preload, Steel
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[A] Assembly Height | 90 mm |
[A] Tolerance | ±5 μm |
[B] | 126 mm |
[B2] | 31.5 mm |
[G] | 20 mm |
[J] | 76 mm |
[L] Carriage Length | 251 mm |
[L1] | 120 mm |
[L3] | 201 mm |
[M1] | 13 mm |
[N] | 76 mm |
[O] | 15 mm |
[S2] | M16 |
Roller Diameter | 7 mm |
Specifications | Value |
Ball/Roller | Roller |
Carriage/Rail/Assembly | Carriage |
Grade | Ultra Precision |
Material | Steel |
Preload | 2 - Approximately 0.08 C |
Rail Size (nominal) | 65 mm |
Style Name | D - Narrow Long Block |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
UPC Number | 662486725961 |
Weight | 10 kg |