- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
52 - Rail
-
522xxxC - Roller, C Style
-
522U65C
- 522U65CRL6000
522U65CRL6000
Can't find what you're looking for? Go to the Product Selector
522U65CRL6000
Profile Rail, 500 Series Roller Rail, 6000 mm Long, Size: 65 mm, Ultra Precision Grade, C Style, Steel, X=75 mm
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Type C – Bolt down from the top, For use with Cover Strips (RCS accessory)
-
Straighter rails through advanced grinding technologies.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[B1] | 63 mm |
[F1] | 18 mm |
[F2] | 26 mm |
[G2] | 32 mm |
[J1] | 58 mm |
[S3] | M16 |
[X] Dim | 75 mm |
[Y] | 37.5 mm |
[Y2] | 37.5 mm |
Length | 6000 mm |
Specifications | Value |
Ball/Roller | Roller |
Carriage/Rail/Assembly | Rail |
Grade | Ultra Precision |
Material | Steel |
Rail Size (nominal) | 65 mm |
Style Name | C - Cover Strip |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
UPC Number | 662486799719 |
Weight | 135 kg |