Skip to content Skip to navigation

512U65B1

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel

512U65B2

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel

512U65B3

65 mm Roller, Ultra Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel

512U65D1

65 mm Roller, Ultra Precision Grade, D Style, 1 - Approximately 0.03 C Preload, Steel

512U65D2

65 mm Roller, Ultra Precision Grade, D Style, 2 - Approximately 0.08 C Preload, Steel

512U65D3

65 mm Roller, Ultra Precision Grade, D Style, 3 - Approximately 0.13 C Preload, Steel

512U65B1C

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Bellows Clips Option

512U65B1CG1

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Bellows Clips Option, G1 - Greased with Mobilux® EP2

512U65B1CG2

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Bellows Clips Option, G2 - Greased with Krytox® GPL227

512U65B1ES1

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, ES1 - 6mm Dowel Hole - Slip Fit

512U65B1ES2

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, ES2 - 10mm Dowel Hole - Slip Fit

512U65B1ES3

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, ES3 - 1/4" Dowel Hole - Slip Fit

512U65B1ES4

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, ES4 - 3/8" Dowel Hole - Slip Fit

512U65B1ES5

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, ES5

512U65B1G1

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, G1 - Greased with Mobilux® EP2

512U65B1G2

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, G2 - Greased with Krytox® GPL227

512U65B1N

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir Option

512U65B1NC

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir, Bellows Clips Option

512U65B1NZ

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir, Metal Scraper Option

512U65B1V

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Additional Viton Wiper Option

512U65B1Z

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper Option

512U65B1ZC

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper, Bellows Clips Option

512U65B1ZG1

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper Option, G1 - Greased with Mobilux® EP2

512U65B1ZG2

65 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper Option, G2 - Greased with Krytox® GPL227

512U65B2C

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, Bellows Clips Option

512U65B2CG1

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, Bellows Clips Option, G1 - Greased with Mobilux® EP2

512U65B2CG2

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, Bellows Clips Option, G2 - Greased with Krytox® GPL227

512U65B2ES1

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, ES1 - 6mm Dowel Hole - Slip Fit

512U65B2ES2

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, ES2 - 10mm Dowel Hole - Slip Fit

512U65B2ES3

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, ES3 - 1/4" Dowel Hole - Slip Fit

512U65B2ES4

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, ES4 - 3/8" Dowel Hole - Slip Fit

512U65B2ES5

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, ES5

512U65B2G1

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, G1 - Greased with Mobilux® EP2

512U65B2G2

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, G2 - Greased with Krytox® GPL227

512U65B2N

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, Oil Reservoir Option

512U65B2NC

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, Oil Reservoir, Bellows Clips Option

512U65B2NZ

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, Oil Reservoir, Metal Scraper Option

512U65B2V

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, Additional Viton Wiper Option

512U65B2Z

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper Option

512U65B2ZC

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper, Bellows Clips Option

512U65B2ZG1

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper Option, G1 - Greased with Mobilux® EP2

512U65B2ZG2

65 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper Option, G2 - Greased with Krytox® GPL227

512U65B3C

65 mm Roller, Ultra Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel, Bellows Clips Option

512U65B3ES1

65 mm Roller, Ultra Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel, ES1 - 6mm Dowel Hole - Slip Fit

512U65B3ES2

65 mm Roller, Ultra Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel, ES2 - 10mm Dowel Hole - Slip Fit

512U65B3ES3

65 mm Roller, Ultra Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel, ES3 - 1/4" Dowel Hole - Slip Fit

512U65B3ES4

65 mm Roller, Ultra Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel, ES4 - 3/8" Dowel Hole - Slip Fit

512U65B3ES5

65 mm Roller, Ultra Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel, ES5

512U65B3G1

65 mm Roller, Ultra Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel, G1 - Greased with Mobilux® EP2

512U65B3G2

65 mm Roller, Ultra Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel, G2 - Greased with Krytox® GPL227

1-50 of 105 products | next >   last >>

back to top