- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
1DA - Side Mounted
- 1DA16K00L36
1DA16K00L36
Can't find what you're looking for? Go to the Product Selector
1DA16K00L36
Linear Guide, 1DA, Round Shaft, Continuously supported, Side Mount, SSRA, 1 Twin Pillow block, 1.000 in, One Guide Shaft, 2700 N Dynamic Load Capacity
Lead Time:
2 Weeks
-
One Continuously Supported shaft Assembly (Inch) consisting of:
-
One Twin, Open Type, Pillow block
-
One SSRA, Side mount, Continuous Shaft Support with 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[H] | 2.562 in |
[L] | 36 in |
[L1] | 6 in |
[L2] | 4.49 in |
[L4] | 2.44 in |
[Smax] Stroke | 30 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 1 Twin Pillow block |
Shaft Style | Round Shaft |
Support | Continuously supported, Side Mount |
Temperature Max | 185 °F |
Weight | 20.9 lb |