- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
1DA - Side Mounted
- 1DA16J00L
1DA16J00L
Can't find what you're looking for? Go to the Product Selector
1DA16J00L
Linear Guide, 1DA, Round Shaft, Continuously supported, Side Mount, SSRA, 2 Pillow Blocks, 1.000 in, One Guide Shaft, 2700 N Dynamic Load Capacity
Lead Time:
2 Weeks
$457.66
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
One Continuously Supported shaft Assembly (Inch) consisting of:
-
Two Single, Open Type, Pillow Blocks
-
One SSRA, Side mount, Continuous Shaft Support with 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[H] | 2.562 in |
[L1] | 2.63 in |
[L3] | 4.49 in |
[L4] | 2.44 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[H] | 2.562 in |
[L1] | 2.63 in |
[L3] | 4.49 in |
[L4] | 2.44 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 2 Pillow Blocks |
Shaft Style | Round Shaft |
Support | Continuously supported, Side Mount |
Temperature Max | 185 °F |