- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
Shaft and Support Rail Assemblies
-
SSRA - Single Side, Inch
- SSRA16L
SSRA16L
Can't find what you're looking for? Go to the Product Selector
SSRA16L
Shaft Support, Continuous Support Assembly, Side Mount, Predrilled, Use with 1 in Nominal Diameter Open Bushing Bearings
Lead Time:
2 Weeks
-
Linear Guide replacement part
-
These supports can be used horizontally or vertically.
-
Bolt down to table through flange
-
Class L 60 Case Shaft included
-
Y1=Y2 is standard. Special Y1 can be specified by customer.
Dimension | Value |
[d] Shaft, Nominal Diameter | 1 in |
[A] | 2.44 in |
[A1] | 1.63 in |
[C] | 1.81 in |
[F1] | 0.88 in |
[H] | 1.375 in |
[N] | 0.41 in |
[R] | 0.875 in |
[X] Dim | 6 in |
[Y] | 3 in |
Recomended Bolt | 3/8 in |
Specifications | Value |
Material, Shaft | Steel |
Material, Support | Aluminum |
Option Predrilled (PD) | Predrilled |
Support Style | Side Mount |
Weight | 6.25 lb/ft |