6715210200

6715210200
6715210200

Lineareinheit, ENCODER IG602 5V 1500 P/R

Lead Time:  N/A  
775,94 $ each Kosten für Versand, Verpackung und Einfuhrsteuern / -abgaben sind nicht enthalten.

  • The IG602 encoders come with mounting screws but no coupling or connector. To be able to mount the encoder to the unit, the unit must have a shaft for encoders.
  • Supply Voltage 5 Vdc ±10%, Line driver
  • The encoders can also be ordered mounted to the unit from factory. See ADG encoder option kit
  • Cable not included

Abmessungen

dimensions
MerkmaleWerte
[L]51.5 mm