Zum Inhalt springen Zur Navigation springen

19012A-03

Linear Unit, PROXIMITY SWITCH NPN VARIED NORM OPEN

19012A-07

Linear Unit, PROXIMITY SWITCH PNP VARIED NORM OPEN

19012A-08

Linear Unit, PROXIMITY SWITCH PNP STD NORM CLOSED

19012A-1

Linear Unit, SENSOR PROXIMITY NPN STD 12-24 NORM OPEN

19012A-2

Linear Unit, SENSOR PROXIMITY NPN STD 5V NORM OPEN

19012A-4

Linear Unit, SENSOR PROXIMITY NPN STD 12-24 NORM CLSD

608-8185-022

Linear Unit, LIMIT SWITCH, ELECTROMECHANICAL (M50)

671 545 0281

Limitswitch with 1 m cable

671 545 0290

Limitswitch with 5 m cable

6715450281

Linear Unit, LIMIT SWITCH MECH.XCM-D2516 L1

6715450290

Linear Unit, LIMIT SWITCH XCM-D 2516 5M

671-545-281

Linear Unit, LIMIT SWITCH

840-9028

Linear Unit, LIMIT SWITCH SENSOR

9203012025

Linear Unit, LIMIT SWITCH PLATE MLS60/WM/..

D535102

Linear Unit, LIMIT SWITCH, ZCM-D21 W/1 METER CABLE

D535107

Linear Unit, LIMIT SWITCH XCK-M115

1-16 von 16 Produkte

Zum Seitenanfang