Zum Inhalt springen Zur Navigation springen

SN - Supernut-Muttern m. Gewindeanbau

SN7505XL

Lead Nut Only, SN, 0.750 in X 0.200 in, Non-Preloaded, LH, 300 lbf Design Load

SN7506X

Lead Nut Only, SN, 0.750 in X 0.167 in, Non-Preloaded, RH, 300 lbf Design Load

SN7506XL

Lead Nut Only, SN, 0.750 in X 0.167 in, Non-Preloaded, LH, 300 lbf Design Load

SN7508X

Lead Nut Only, SN, 0.750 in X 0.125 in, Non-Preloaded, RH, 300 lbf Design Load

SN7508XL

Lead Nut Only, SN, 0.750 in X 0.125 in, Non-Preloaded, LH, 300 lbf Design Load

SN7510X

Lead Nut Only, SN, 0.750 in X 0.100 in, Non-Preloaded, RH, 300 lbf Design Load

SN7510XL

Lead Nut Only, SN, 0.750 in X 0.100 in, Non-Preloaded, LH, 300 lbf Design Load

SN8-3108X

Lead Nut Only, SN, 0.3125 in X 1.000 in, Non-Preloaded, RH, 70 lbf Design Load

SN8-3108XL

Lead Nut Only, SN, 0.3125 in X 1.000 in, Non-Preloaded, LH, 70 lbf Design Load

SN8-5008X

Lead Nut Only, SN, 0.500 in X 1.000 in, Non-Preloaded, RH, 150 lbf Design Load

SN8-5008XL

Lead Nut Only, SN, 0.500 in X 1.000 in, Non-Preloaded, LH, 150 lbf Design Load

SN8-5010X

Lead Nut Only, SN, 0.500 in X 0.800 in, Non-Preloaded, RH, 150 lbf Design Load

SN8-5010XL

Lead Nut Only, SN, 0.500 in X 0.800 in, Non-Preloaded, LH, 150 lbf Design Load

SN8-7508X

Lead Nut Only, SN, 0.750 in X 1.000 in, Non-Preloaded, RH, 300 lbf Design Load

SN8-7508XL

Lead Nut Only, SN, 0.750 in X 1.000 in, Non-Preloaded, LH, 300 lbf Design Load

SN9-20X5M

Lead Nut Only, SN, 20 mm X 45 mm, Non-Preloaded, RH, 300 lbf Design Load

SNAB6X1M

Lead Nut Only, SNAB, 6 mm X 1 mm, Anti-Backlash, RH, 10 lbf Design Load

<< first   < prev | 151-168 von 168 Produkte

Zum Seitenanfang