Zum Inhalt springen Zur Navigation springen

ADJ81420

Ball Bushing only, Precision Steel, 0.5 in, Closed, Not Self-aligning, Adjustable, A Grade

ADJ81420-DD

Ball Bushing only, Precision Steel, 0.5 in, Closed, Not Self-aligning, Adjustable, Integral Seals both ends, A Grade

ADJ81420-NB

Ball Bushing only, Precision Steel, 0.5 in, Closed, Not Self-aligning, Adjustable, Nylon Balls, A Grade

ADJ81420SS

Ball Bushing only, Precision Steel, 0.5 in, Closed, Not Self-aligning, Adjustable, Stainless Steel, A Grade

ADJ81420SS-DP

Ball Bushing only, Precision Steel, 0.5 in, Closed, Not Self-aligning, Adjustable, Dry Pack, Stainless Steel, A Grade

ADJ81420SS-NB

Ball Bushing only, Precision Steel, 0.5 in, Closed, Not Self-aligning, Adjustable, Nylon Balls, Stainless Steel, A Grade

ADJ101824

Ball Bushing only, Precision Steel, 0.625 in, Closed, Not Self-aligning, Adjustable, A Grade

ADJ101824-OH

Ball Bushing only, Precision Steel, 0.625 in, Closed, Not Self-aligning, Adjustable, Oil Hole, A Grade

ADJ101824SS

Ball Bushing only, Precision Steel, 0.625 in, Closed, Not Self-aligning, Adjustable, Stainless Steel, A Grade

ADJ122026

Ball Bushing only, Precision Steel, 0.75 in, Closed, Not Self-aligning, Adjustable, A Grade

ADJ122026-DD

Ball Bushing only, Precision Steel, 0.75 in, Closed, Not Self-aligning, Adjustable, Integral Seals both ends, A Grade

ADJ122026-NB

Ball Bushing only, Precision Steel, 0.75 in, Closed, Not Self-aligning, Adjustable, Nylon Balls, A Grade

ADJ122026SS

Ball Bushing only, Precision Steel, 0.75 in, Closed, Not Self-aligning, Adjustable, Stainless Steel, A Grade

ADJ162536

Ball Bushing only, Precision Steel, 1 in, Closed, Not Self-aligning, Adjustable, A Grade

ADJ162536-DD

Ball Bushing only, Precision Steel, 1 in, Closed, Not Self-aligning, Adjustable, Integral Seals both ends, A Grade

ADJ162536-NB

Ball Bushing only, Precision Steel, 1 in, Closed, Not Self-aligning, Adjustable, Nylon Balls, A Grade

ADJ162536SS

Ball Bushing only, Precision Steel, 1 in, Closed, Not Self-aligning, Adjustable, Stainless Steel, A Grade

ADJ162536SS-DP

Ball Bushing only, Precision Steel, 1 in, Closed, Not Self-aligning, Adjustable, Dry Pack, Stainless Steel, A Grade

ADJ203242

Ball Bushing only, Precision Steel, 1.25 in, Closed, Not Self-aligning, Adjustable, A Grade

ADJ203242-SP

Ball Bushing only, Precision Steel, 1.25 in, Closed, Not Self-aligning, Adjustable, Stainless Steel Balls, Black Oxide Retainer and Sleeve, A Grade

ADJ243848

Ball Bushing only, Precision Steel, 1.5 in, Closed, Not Self-aligning, Adjustable, A Grade

ADJ243848-NB

Ball Bushing only, Precision Steel, 1.5 in, Closed, Not Self-aligning, Adjustable, Nylon Balls, A Grade

ADJ243848-SP

Ball Bushing only, Precision Steel, 1.5 in, Closed, Not Self-aligning, Adjustable, Stainless Steel Balls, Black Oxide Retainer and Sleeve, A Grade

ADJ324864

Ball Bushing only, Precision Steel, 2 in, Closed, Not Self-aligning, Adjustable, A Grade

ADJ324864-SP

Ball Bushing only, Precision Steel, 2 in, Closed, Not Self-aligning, Adjustable, Stainless Steel Balls, Black Oxide Retainer and Sleeve, A Grade

ADJ406080

Ball Bushing only, Precision Steel, 2.5 in, Closed, Not Self-aligning, Adjustable, A Grade

ADJ406080-SP

Ball Bushing only, Precision Steel, 2.5 in, Closed, Not Self-aligning, Adjustable, Stainless Steel Balls, Black Oxide Retainer and Sleeve, A Grade

ADJ487296

Ball Bushing only, Precision Steel, 3 in, Closed, Not Self-aligning, Adjustable, A Grade

ADJ487296-SP

Ball Bushing only, Precision Steel, 3 in, Closed, Not Self-aligning, Adjustable, Stainless Steel Balls, Black Oxide Retainer and Sleeve, A Grade

ADJ6496128

Ball Bushing only, Precision Steel, 4 in, Closed, Not Self-aligning, Adjustable, A Grade

ADJ6496128-SP

Ball Bushing only, Precision Steel, 4 in, Closed, Not Self-aligning, Adjustable, Stainless Steel Balls, Black Oxide Retainer and Sleeve, A Grade

1-31 von 31 Produkte

Zum Seitenanfang