Zum Inhalt springen Zur Navigation springen

Schwerlast-Aktuator Max Jac

MX24-W1M10P0

24 Vdc, 500 N, 100 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX24-W1M10P1

24 Vdc, 500 N, 100 mm, Potentiometer, Cable length 300 mm, Connector

MX24-W1M10P2

24 Vdc, 500 N, 100 mm, Potentiometer, Cable length 1600 mm, Connector

MX24-W1M15E0

24 Vdc, 500 N, 150 mm, Cable length 300 mm, Flying Leads

MX24-W1M15E1

24 Vdc, 500 N, 150 mm, Potentiometer, Encoder, Cable length 300 mm, Connector

MX24-W1M15P0

24 Vdc, 500 N, 150 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX24-W1M15P1

24 Vdc, 500 N, 150 mm, Cable length 300 mm, Connector

MX24-W1M20E0

24 Vdc, 500 N, 200 mm, Potentiometer, Encoder, Cable length 300 mm, Flying Leads

MX24-W1M20E2

24 Vdc, 500 N, 200 mm, Encoder, Cable length 1600 mm, Connector

MX24-W1M20P0

24 Vdc, 500 N, 200 mm, Potentiometer, Cable length 300 mm, Flying Leads

MX24-W1M20P2

24 Vdc, 500 N, 200 mm, Potentiometer, Cable length 1600 mm, Connector

<< first   < prev | 51-61 von 61 Produkte

Zum Seitenanfang