Zum Inhalt springen Zur Navigation springen

GSF10x12M

Lead Nut Only, GSF, 10 mm X 12 mm, Non-Preloaded, RH, 311.4 N Design Load

GSF10x2M

Lead Nut Only, GSF, 10 mm X 2 mm, Non-Preloaded, RH, 311.4 N Design Load

GSF10x6M

Lead Nut Only, GSF, 10 mm X 6 mm, Non-Preloaded, RH, 311.4 N Design Load

GSF18x0050

Lead Nut Only, GSF, 0.188 in X 0.050 in, Non-Preloaded, RH, 30.0 lbf Design Load

GSF18x0125

Lead Nut Only, GSF, 0.188 in X 0.125 in, Non-Preloaded, RH, 30.0 lbf Design Load

GSF25x0050

Lead Nut Only, GSF, 0.250 in X 0.050 in, Non-Preloaded, RH, 45.0 lbf Design Load

GSF25x0500

Lead Nut Only, GSF, 0.250 in X 0.500 in, Non-Preloaded, RH, 45.0 lbf Design Load

GSF37x0063

Lead Nut Only, GSF, 0.375 in X 0.063 in, Non-Preloaded, RH, 70.0 lbf Design Load

GSF37x0500

Lead Nut Only, GSF, 0.375 in X 0.500 in, Non-Preloaded, RH, 70.0 lbf Design Load

GSF37x1000

Lead Nut Only, GSF, 0.375 in X 1.000 in, Non-Preloaded, RH, 70.0 lbf Design Load

GSF4x1M

Lead Nut Only, GSF, 4 mm X 1 mm, Non-Preloaded, RH, 89.0 N Design Load

GSF4x4M

Lead Nut Only, GSF, 4 mm X 4 mm, Non-Preloaded, RH, 89.0 N Design Load

GSF4x8M

Lead Nut Only, GSF, 4 mm X 8 mm, Non-Preloaded, RH, 89.0 N Design Load

GSF6x12M

Lead Nut Only, GSF, 6 mm X 12 mm, Non-Preloaded, RH, 133.4 N Design Load

GSF6x1M

Lead Nut Only, GSF, 6 mm X 1 mm, Non-Preloaded, RH, 133.4 N Design Load

GSF6x6M

Lead Nut Only, GSF, 6 mm X 6 mm, Non-Preloaded, RH, 133.4 N Design Load

1-16 von 16 Produkte

Zum Seitenanfang