- Wheel chair lifts
- Lifting aids
- Handicap adaption
Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson Lifting Columns are designed with the same care and expertise as Thomson's industry-leading series of linear actuators. During the development process, our focus was on space saving, modern design, high performance, and safe operation. Along with our maintenance free life, easy installation, and light weight envelope, these lifting columns are a first choice for domestic, medical, and work place applications.
Family
Voltage
Drive Type
Load
Travel Rate (No Load)
Maximum Stroke
Feedback Option
Connection Option
Choose by product family.
The nominal voltage required to operate the actuator.
Actuators use three different types of screws depending on the configuration and load requirements of the actuator.
The load rating is the minimum amount of force the actuator will provide during its lifetime.
DC actuators have a direct load/speed relationship. As the load increases, the speed of the dc actuators decreases. There are curves on each product in the catalog to show the speed from no load to full rated load.
The maximum speed of the system without any load.
This value is the maximum extension of the actuator system itself. Your max application length should be within the selected range. Each system, however, can be ordered in shorter standard or customizable lengths.
The connection to the motor.
This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceOptimize your design with a custom lifting column solution.
Ideal for medical and ergonomic applications requiring telescopic motion, lifting columns are self-supporting, height-adjustable lifting solutions in a compact, pre-aligned package.
Thomson lifting columns are designed for smooth, quiet and fast operation, and offer an excellent extension-to-retraction ratio, resulting in the maximum range of motion in a minimal footprint. These flexible, linear motion solutions are based on anodized extruded aluminum profiles which slide into each other. A high moment load capacity, large holding-capacity-to-frame-size ratio and the ability to use a single unit for a center load or multiple units linked together allow for numerous design configurations.
Thomson introduces the benefits of synchronizing multiple lifting columns using a single control device. This video shows how to zero-out the encoder feedback devices on all columns - even with offset loading. Can be used in applications such as large ergonomic workstations or medical table beds.
Kyle Thomson, Lifting Columns Product Line Manager, discusses various medical and ergonomic applications for Thomson lifting columns and provides details on the many functionalities and benefits of column technology. Also include is an interview with a leading manufacturing engineer from Videojet who shares how they integrated lifting columns into their manufacturing processes to increase employee safety.
To help move inkjet printing and laser marking products from station to station during assembly, Videojet overcame height adjustment and related ergonomic challenges with the help of Thomson lifting columns.
Learn More
Model Comparison |
LC1600 | LC2000 | LC3000 |
---|---|---|---|
Description | Two-piece extrusion with 1600 N loading capacity ideal for cost-sensitive applications where extension-to-retraction ratio is not as critical. | Three-piece extrusion with 2000 N loading capacity and a telescoping leadscrew mechanism to provide an ideal extensionto- retraction ratio. | Three-piece extrusion with ballscrew drive mechanism to allow for 3000 N loading capacity and high moment loading. |
Screw type | Trapezoidal | Telescopic lead screw | Ball screw |
Weight | Best | Good | Good |
Quiet operation | Best | Good | Good |
Extension/retraction ratio | Good | Best | Better |
Minimum retracted length | Good | Best | Better |
Load capacity | Good | Better | Best |
Load torque capacity | Good | Good | Best |
Duty cycle | Good | Best | Good |
Speed | Better | Best | Good |
Mid Stroke Protection | Yes | No* | No* |
* Mid-stroke overload protection available with use of DCG Control.
LC Series Lifting Columns | 1078 KB | |
LC Series Lifting Columns | 1078 KB | |
LC Series Lifting Columns | 1087 KB | |
LC Series Lifting Columns | 1159 KB |
Linear Actuators | 9795 KB | |
Linear Actuators | 9799 KB | |
Linear Actuators | 5661 KB | |
Linear Actuators | 3296 KB | |
Linear Actuators | 3264 KB |
LC1600 Lifting Columns | ![]() |
— | — |
LC2000 Lifting Columns | ![]() |
— | — |
LC3000 Lifting Columns | ![]() |
— | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].