Skip to content Skip to navigation
CAD Models

To download the models below, you will need to sign in.

Sign In

Controls

DCG Control Series

DCG Control Series

  • Controls available for single lifting column operation or synchronous operation of two lifting columns equipped with encoders
  • Small and light weight control operated via a control pendant (ordered separately)
  • Built in Electronic Limit Switches (ELS) stop the lifting column automatically at end of stroke or mid stroke stall
  • No wiring is necessary to the control as all connections are done through plugs
Performance Specifications
Parameter DCG-154 DCG-254
Input voltage: VAC 1 x 115 ± 6% 1 x 230 ± 6% 1 x 115 ± 6% 1 x 230 ± 6%
Input frequency: HZ 50/60 50/60 50/60 50/60
Output voltage: VDC 24 24 24 24
Output current, max: A 4,8 4,8 2 x 4,8 2 x 4,8
Operating temperature limits: °C +5 to +45 +5 to +45 +5 to +45 +5 to +45
Max. duty cycle @ 25 °C*: 25% 10 10 10 10
Maximum on time: s 90 90 90 90
Weight of control: kg 0.6 0.6 1.9 1.9
Protection class double insulated double insulated double insulated double insulated
Electronic limit switches yes yes yes** yes**
Certificates CE CE CE CE
Part Number DCG24-1U-0154 DCG24-1U-0154 DCG24-2U-0254 DCG24-2U-0254

* Control will shut off if duty cycle is exceeded and automatically reset when cooled off.
** DCG-254 monitors the encoder pulses and not the motor currents. If the pulses arrive too slowly or not at all it will stop the motion of the lifting column.

back to top