SS01250025P10
Can't find what you're looking for? Go to the Product Selector
Precision Ball, 1/8 in Diameter, Stainless Steel 440C, Grado 25, P10 Calibro
Lead Time:
3 Days
- AISI Type 440C offers the greatest hardness and surface finish, and is available in double vacuum melted materials
- Hardness: Rockwell "C" 58 to 65
- Tensile Strength . . . . . . . . . . . . . . . . . . . . . 285,000 psi
- Yield Strength . . . . . . . . . . . . . . . . . . . . . . . 275,000 psi
- Elongation in two inches . . . . . . . . . . . . . . . . 2%
- Reduction in area . . . . . . . . . . . . . . . . . . . . 10%
- Modulus of Elasticity . . . . . . . . . . . . . . . . . . 29,000,000 psi
- Density . . . . . . . . . . . . . . . . . . . . . . . . . . .277 lb./cubic inch
- All stainless steel balls are passivated