SB-70B90-E24L

SB-70B90-E24L
SB-70B90-E24L

Brake, Friction, Power off Servo Brake Assembly, SB-70, 1.500 in Bore, 90 VCC, 1200 in-lbs Coppia statica, Long Hub


  • Uni-directional control
  • Compact design
  • Long-life brake lining (non-asbestos)
  • Low inertia rotating components, allowing higher acceleration rates
  • UL Class H insulation system, epoxy sealed for efficient operation in extreme environments
  • Spline drive construction withstands high impact stresses imparted by servo systems

Dimensioni

dimensions
Unità di misuraValore
[C] Diametro interno del mozzo Ø, min./max.1.500 in 

Specificazioni

SpecificazioniValore
FunctionBrake 
MaterialeSteel 
Motion TypeHolding 
OptionLong Hub 
Potenza, max.53 W
Rotor Inertia0.0177 lb-in-sec²
Size70 
Temperature Max180 °C
Tensione90 VCC 
Weight20.2 lb

Prestazioni

PerformanceValore
Blocco della struttura140 ms
Coppia statica1200 in-lbs
Energy Dissipation3900 ft-lb/min
Sblocco della struttura250 ms

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?