316-17-049

316-17-049
316-17-049

Clutch/Brake, CB6CW115AC-LEADS25H9B1STAO, Wrap Spring, Solenoid Operated, Standard, CB-6, CW Rotation, Ingresso per mozzo, 25.000 mm H9 Bore, 1 Stop, 115 VCA, 500 in-lbs Coppia statica, Anti-overrun Spring

Lead Time:  5 Days 

  • CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source. CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 1800 RPM, depending on size.
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since CB units lock the load in both directions when the solenoid is off
  • Permanently lubricated—never needs adjustment for wear
  • Brings load up to speed in 3 milliseconds and stops within 1.5 milliseconds
  • RoHS compliant

Dimensioni

dimensions
Unità di misuraValore
[A]2x 4.87-5.14 mm Hole 
[C] Diametro interno del mozzo Ø, min./max.25.000 mm H9 
[J]3x M6 x 1.0 holes on 52.38 mm BC 

Specificazioni

SpecificazioniValore
Direzione di rotazioneCW 
FunctionClutch/Brake 
InputIngresso per mozzo 
Motion TypeIndexing 
Numero di arresti
OptionAnti-overrun Spring 
Size
Tensione115 VCA 
Weight3.2 kg

Prestazioni

PerformanceValore
Coppia statica500 in-lbs
Coppia statica300 in-lbs
Coppia statica1.718 lb-in²
Coppia statica300 in-lbs
Coppia statica63 lbf
Coppia statica45 ms
Giri/min max.500 RPM

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?