316-17-048

316-17-048
316-17-048

Clutch/Brake, CB6CW24DC20.0H9B1STAOHDSPRG, Wrap Spring, Solenoid Operated, Standard, CB-6, CW Rotation, Ingresso per mozzo, 20.000 mm H9 Bore, 1 Stop, 24 VCC, 500 in-lbs Coppia statica, Special

Lead Time:  60 Days 

  • CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source. CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 1800 RPM, depending on size.
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since CB units lock the load in both directions when the solenoid is off
  • Permanently lubricated—never needs adjustment for wear
  • Brings load up to speed in 3 milliseconds and stops within 1.5 milliseconds
  • RoHS compliant

Dimensioni

dimensions
Unità di misuraValore
[A]2x M5 x 0.8 x 5.0 mm Lg. Hex Skt. Set Screw 
[C] Diametro interno del mozzo Ø, min./max.20.000 mm H9 
[D] Max.22.800 / 22.900 mm 
[E] Max.5.985 / 6.015 mm 
[J]3x M6 x 1.0 holes on 52.38 mm BC 

Specificazioni

SpecificazioniValore
Direzione di rotazioneCW 
FunctionClutch/Brake 
InputIngresso per mozzo 
Motion TypeIndexing 
Numero di arresti
OptionSpecial 
Size
Tensione24 VCC 
Weight3.2 kg

Prestazioni

PerformanceValore
Coppia statica500 in-lbs
Coppia statica300 in-lbs
Coppia statica1.718 lb-in²
Coppia statica300 in-lbs
Coppia statica63 lbf
Coppia statica45 ms
Giri/min max.500 RPM

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?