Skip to content Skip to navigation

Product Details

1CA and 1PA part numbers are continuously supported linear guides.  Continuously supported linear guides provide for maximum (down- & side-) load applications without concerns for shaft deflection

Features:
  • Super Smart Ball Bushings
  • Unlimited travel lengths without concerns for machined reference edges or butt joint alignment
  • Corrosion resistant versions for improved performance in harsh environments.
  • 1CA are inch sizes while 1PA are metric sizes
Components:
  • (2) Super Smart open ball bushings in either
    • (2) Single pillow blocks
    • (1) Twin pillow block
  • (1) Shaft Support Rail Assembly

In the image above the 1CA (inch) is on the left and on the right is the 1PA (Metric).  Both are shown with the two single pillow block option.

1CA features:

  • Inch sizes
  • Black pillow blocks and rail support
  • Through mounting holes in the pillow block and rail support

1PA features:

  • Metric sizes
  • Grey pillow blocks and rail support
  • Threaded mounting holes in the pillow block
  • Through mounting holes in the rail support
back to top