Skip to content Skip to navigation

Product Details

1DA are side mounted round rail linear guides.  They offer the similar features of the continuous supported 1CA except with side mounted geometry.

Features:
  • inch sizes
  • Black pillow blocks and rail support
  • Pillow block mounting holes are 90% relative to the 1CA mounting holes.
  • Threaded mounting holes in pillow block
  • Through counter bored mounting holes in the rail support

1DA. In the image above the one on the left shows two single pillow block option and on the right shows the one twin pillow block option.

back to top