Skip to content Skip to navigation

Product Details


Gauge is the measure the deviation of the diameter of the ball from the nominal diameter in ten thousandths of an inch.  The M stands for minus and P for plus.  A gauge of XXX stands for standard diameter.

Example: HC01875003M01,  the nominal diameter (018750) is 0.1875 inches (3/16).  The gauge is M01 which represents -0.0001 inch.  This means the actual diameter will be  0.1874 inches.

For metric ball bearings the diameter is the actual diameter of the ball and they always have a gauge of XXX followed by MM to signify metric.  Example: HC01181125XXXMM is a 3.0mm (0.11811 inch) diameter ball.  XXX for the gauge means that the actual diameter is 3.0mm.
Test your knowledge

Order code - Gauge highlighed

back to top