Skip to content Skip to navigation

Product Details

The Thomson linear actuator line covers a wide variety of choices
  • Stroke lengths from 1 to 40 inches (25 to 1000 mm)
  • Dynamic load ratings from 25 to 3596 lbs. (100 N to 16 kN)
  • Speeds from 0.2 to 2.0 in/sec (5 to 50 mm/sec)
  • Voltage choices
    • 12 VDC, 24 VDC, 36 VDC, 48V, 90 VDC
    • 115 VAC, 230 VAC, 400 VAC
  • Duty cycle minimum of 25%
  • IP ratings of:
    • IP65, IP66, IP67, IP69K
  • Available with overload clutches, electronic load sensing, limit switches, analog an digital feedback, J1939 CAN bus, LIN bus.

Electrak HD

Features:
  • Strokes:   4 to 40 inches (100 to 1000 mm)
  • Dynamic load ratings: Up to 3596 lbf (16 kN)
  • Voltages:
    • 12 VDC, 24 VDC
  • IP66, IP67, IP69K
  • Low Current Switching (low level switching)
  • Available Options: Advanced Onboard Electronics, J1939 CAN bus, Syncronization

Electrak HD

Electrak MD

Features:
  • Strokes:   2 to 11.8 inches (50 to 300 mm)
  • Dynamic load ratings: Up to 450 lbf (2 kN)
  • Voltages:
    • 12 VDC, 24 VDC
  • IP66, IP67, IP69K
  • Onboard electronics
  • Available Options: Low Current Switching (low level switching),Advanced Onboard Electronics, J1939 CAN bus,  Potentiometer

Electrak MD

Electrak GX, LA14, LA24

Features:
  • Strokes:  2 to 24 inches (50 to 600 mm)
  • Dynamic load ratings:  250 to 2000 lbf (1 kN to 9 kN)
  • Voltages:
    • 12 VDC, 24 VDC, 36 VDC, 90 VDC
    • 115 VAC, 230 VAC, 400 VAC
  • Available Options: Pot feedback, end of stroke limit switches, encoder, hall effects, trunnion mounts, anti-rotation

Electrak GX DC, GX AC, LA14, LA24

Electrak Throttle

Features:
  • Stroke: 2 inches (50 mm)
  • Dynamic load ratings from 10 to 30 lbf (45 to 130 N)
  • Voltages:
    • 12 VDC, 24 VDC
  • IP67, IP69K
  • Available Option: J1939 CAN bus

Two of the Electrak Throttle variations

Electrak 1 and 1 SP

Features:
  • Strokes: 1 to 6 inches (25 to 150 mm)
  • Dynamic load ratings: 25 to 75 lbs (100 N to 300 N)
  • Voltages:
    • 12 VDC, 24 VDC
  • Available Options: Pot feedback, end of stroke limit switches

Electrak 1 and 1 SP

Electrak 050

Features:
  • Strokes: 1 to 8 inches (25 mm to 200 mm)
  • Dynamic load ratings: 30 to 112 lbf (100 to 500 N)
  • Voltages:
  • 12 VDC, 24 VDC, 36 VDC

    Electrak 050 in black and optional white housing

    MaxJac

    Features:
    • Strokes: 4 to 12 inches  (100 to 300 mm)
    • Dynamic load ratings from 112 to 180 lbf (500 to 800 N)
    • Voltages:
      • 12 VDC, 24 VDC
    • IP69K

    MaxJac

    Performance Pak Actuator (PPA)

    Features:
    • Strokes: 1 to 36 inches (25 to 900 mm)
    • Dynamic load ratings: 250 to 2000 lbf (1 kN to 9 kN)
    • Voltages:
      • 12 VDC, 24 VDC, 36 VDC, 90 VDC
      • 110 VAC, 220 VAC
    • Trunnion mounts
    • Available Options: Pot feedback, adjustable limit switches, encoder, hall effects

    DC PPA, AC PPA, Manual PPA

    DGB Rotary

    Features:
    • Up to 90 in-lb of torque
    • Various shaft configurations
    • Voltages: 12 VDC, 24 VDC, 36 VDC

    DGB Rotary

    Warner M-Track

    Features:
    • Strokes:  1 to 12 inches (25 to 300 mm)
    • Dynamic load ratings: 25 to 165 lbf (111 to 734 N)
    • Voltages:
      • 12 VDC, 24 VDC
    • Available Options: Limit switches, Potentiometer, bellows.

    M-Track and M-Track with bellows

    Warner B-Track (K2)

    Features:
    • Strokes:  4 to 24 inches (100 to 600 mm)
    • Dynamic load ratings: 300 to 2800 lbf (1.3 to 12.4 kN)
    • Voltages:
      • 12, 24, 36, 48, 90 VDC
      • 115, 230 VAC
    • IP54, IP69K
    • Available Options: Limit switch, Position feedback, Low Switching

    K2 and K2X

    Warner H-Track

    Features:
    • Electric-hydraulic actuator
    • Strokes:  2 to 16 inches (50 to 406 mm)
    • Dynamic load ratings: up to 4800 lbf (up to 21.3 kN)
    • Voltages:
      • 12, 24, 48 VDC
    • IP67, IP69K

    H-Track

    Obsolete Actuators

    • I-Track
    • S-Track
    • WhisperTrak
    • Electrak Pro
    • Electrak 150
    • Electrak 100
    • Sweeper Actuator

    Electrak PRO, 150, 100 and sweeper

    back to top