Skip to content Skip to navigation

Product Details


AFT Anti-backlash Nut

In the AFT, the spring force pushes a tapered sleeve down to press the threads tighter into the screw. This produces a more rigid design (within the rated load). Ideal for OEM applications, this nut effectively removes backlash and maintains low drag torque and smooth movement. The anti-backlash mechanism adjusts as normal wear occurs between the screw and nut. Integral tri-flange provides an easy attachment to the application.
back to top