Skip to content Skip to navigation

Product Details

Ball splines require smaller forces to achieve axial displacement of the outer race while transmitting torque. Thomson ball splines have rolled inner races with non-preloaded outer races.  They are best suited for power transmission applications such as motor couplings, translating drive shaft couplings, non-swiveling telescoping struts, and more.

Example ball spline assembly

Features:
  • Coefficient of friction 0.007 maximum
  • Ball track Hardness minimum of RC 56
  • 0.005 inch maximum lash standard. (Play perpendicular to rotational axis)
  • Rolled spline with non-preloaded outer race
  • Anti-friction linear travel by ball re-circulation
  • Resistance to radial displacement resulting from torque loads
  • Smaller force requirements to move outer race while transmitting torque
  • Predictable life expectancy
  • Custom machining available on both inner and outer race
  • Application versatility —  translating drive shaft coupling; non-swiveling telescoping struts; honing machine and drill press spindles; workhead and table ways; robot and remote handling machines.
Test your knowledge
back to top