Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
For instructions on how to mount a motor onto a linear system using the RediMount adapter, watch the video below, read the following instructions or download the instruction manual here.
How to Mount a Motor Using the RediMount Adapter Kit
How to Mount a Motor Using the RediMount Adapter Kit
Your Thomson linear motion system will arrive with the motor interface flange and a coupling half
mounted to the unit. In a bag will be a loose motor coupling
half, motor bolts and plastic plug.
1. Locate the bag containing a coupling half, screws and plug.
2. Remove the coupling half from the bag and slide it onto the motor shaft (it will be tightened to the shaft later). Then push the motor and coupling assembly into the flange, joining the coupling halves.
3. Tighten the screws, securing the motor flange to the RediMount flange. See the table below for the torque tightening specification based on the screw size. We recommend using a removable thread lock adhesive to secure the screws.
4. Secure the coupling to the motor shaft by using an Allen key to tighten the screw in the coupler through the slot in the adapter housing. The correct Allen key size and tightening torque can be found on the plastic plug (picture shows size 5 mm with 15 Nm tightening torque).
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].