Skip to content Skip to navigation
2DA Dual Shaft RoundRail Linear Guide System

2DA Dual Shaft RoundRail Linear Guide System

The RoundRail Advantage, the inherent self-aligning-in-all-directions design, allows for ultra smooth travel when mounted on wider toleranced prepared surfaces.  The self-aligning design of the Super Smart Ball Bushing® bearings allow for more deviation in the flatness of the mounting surface which can dramatically reduce the installed cost of the Linear Guide.  Additionally, this performance proven Linear Guide is available in corrosion resistant options including chrome plated or stainless steel shafting and corrosion resistant bearings.

The 2DA Dual Shaft Linear Guide comes in two standard versions:

2DA Dual Shaft Linear Guide Integrated Carriage (Inch, Metric, Full length, Short length)
2DA Dual Shaft Linear Guide Modular Carriage (Inch Only, Full length, Short length)


See Also:

2DA Accessory: QuickSlide System w/Brake

Overview

2DA Highlights

  • Available in 1/2, 3/4, and 1 inch diameters
  • Adaptable to any drive system
  • Pre-aligned and pre-assembled for immediate installation and use
  • Designed for medium to heavy loads
2DA Dual Shaft Linear Guide Integrated Carriage

2DA Dual Shaft Linear Guide Integrated Carriage

  • 1 - Dual LinearRace® shaft Support Rail Assembly
  • 1 - Integrated Carriage with 4 open type Super Smart Ball Bushing bearings
  • Full Length Carriage or Short Length Carriage
  • Available in Industry Standard Inch and Metric
2DA Dual Shaft Linear Guide Modular Carriage

2DA Dual Shaft Linear Guide Modular Carriage

  • 1 - Dual LinearRace shaft Support Rail Assembly
  • 1 - Modular Carriage with 4 open type Super Smart Ball Bushing pillow blocks
  • Full Length Carriage and Short Length Carriage
  • Available in Industry Standard Inch only
2DA Accessory: QuickSlide System with Brake

2DA Accessory

The 2DA Accessory, QuickSlide System with Brake, is available only for the 2DA Dual Shaft Linear Guide with the Integrated Carriage in the Inch model.  This system offers a manual locking mechanism with infinite positioning capability.  No carriage mounting surface deflection occurs when the locking mechanism is activated nor does it apply increased load on the system's Ball Bushing bearing.  The 2DA Accessory, QuickSlide System with Brake, offers a fully supported Dual Shaft assembly for maximum rigidity and unlimited travel.

  • Available for the Integrated Carriage in Industry Standard Inch only
  • A manual locking mechanism with infinite positioning capacity
  • Immediate off-the-shelf availability in 1/2, 3/4, and 1 inch sizes
  • High load capacity in any direction
back to top