Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson's FluoroNyliner Bushing bearings are made from the most advanced polymers available. The FluoroNyliner Linear Guides are practically immune to adverse conditions such as water wash-down and magnetic interference. The FluoroNyliner Linear Guide's contamination resistance conforms to FDA specifications and operates in temperatures from -400 °F (-270 °C) to 550 °F (270 °C).
1Vx FluoroNyliner Continuous Support Linear Guide comes in three versions:
1VA Single Continuous Support (two single or one twin pillow block)
1VB Double Continuous Support (four single or two twin pillow blocks)
1VC Double Continuous Support (w/table top, four single or two twin pillow blocks)
Single race linear guide products
These units have a single 60 Case shaft along with a pre-installed single or twin bearing option for easy installation
Dual-shaft, 4-bearing linear guide products
These units have two pre-aligned 60 Case shafts and a 4-bearing carriage for maximum (multidirectional) loading characteristics with minimal shaft deflection
The overall length of the Roundrail assembly.
The carriage type of the Roundrail assembly.
The nominal diameter of the shaft(s).
The maximum dynamic load of the Roundrail assembly.
Standard
One single round shaft
Dual Shaft
2 parallel shafts connected by an aluminum extrusion
Example:
Twin Shaft Web
2 Parallel shafts connected by a steel web.
Example:
This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceRoundrail Linear Guides - 1VA (Inch, Continuous Support) | — | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].