Skip to content Skip to navigation
1Cx Continuous Support RoundRail Linear Guide System

1Cx Continuous Support RoundRail Linear Guide System

The 1Cx Continuous Support (Industry Standard Inch) RoundRail Linear Guide features the new patented Super Smart Ball Bushing® bearings with up to 216X the life and 6X the load capacity of conventional bearings.  With the RoundRail Advantage, the inherent self-aligning-in-all-directions design of the Super Smart Bushing bearings, allows for ultra smooth travel when mounted to wider toleranced prepared surfaces.

The 1Cx Linear Guide comes in three versions:

1CA Single Continuous Support (two single or one twin pillow block)
1CB Double Continuous Support (two twin or four twin pillow blocks)
1CC Double Continuous Support (table top with two twin or four pillow blocks)

Overview

1Cx Highlights

  • Available in 1/2, 3/4, 1, 1-1/4, and 1-1/2  inch diameter
  • Cost savings: save time and money preparing your mounting surfaces to bolt down your guide
  • Used as a load support, transport, and guidance solution 
  • Used in continuously supported applications where rigidity is required
1CA Single Continuous Support

1CA Single Continuous Support

  • 2 - Super Smart Ball Bushing open type pillow blocks or
  • 1 - Super Smart Ball Bushing open type twin pillow block
  • 1 - 60 Case LinearRace shaft Support Rail Assembly
1CB Double Continuous Support

1CB Double Continuous Support

  • 4 - Super Smart Ball Bushing open type pillow blocks or
  • 2 - Super Smart Ball Bushing open type twin pillow blocks 
  • 2 - 60 Case LinearRace® shaft Support Rail Assemblies 
1CC Double Continuous Support w/ table top

1CC Double Continuous Support with table top

  • 4 - Super Smart Ball Bushing open type pillow blocks or
  • 2 - Super Smart Ball Bushing open type twin pillow blocks 
  • 2 - 60 Case LinearRace shaft Support Rail Assemblies
  • 1 - Mounting table top with work piece and Ball Screw Aassembly attachment
back to top