Skip to content Skip to navigation
Industrial Robot Transfer Unit

Robot not included.

Industrial Robot Transfer Unit

Quickly and easily equip your robotic applications with an industrial robot transfer unit (RTU). Simply integrate our 7th axis with your preferred servo/auxiliary axis motor and drive using the Thomson RediMount™ mounting adapter kit, and use your robotic controller to take advantage of this enhanced productivity tool.

Includes: Dual linear units, precision gearhead, motor mounting adapter kit, carriage mounting plate for robot, end-of-stroke limit switches and cable management.

Start a chat with an expert from Thomson

See the 7th Axis in action and discuss your application!

Overview

With the Thomson Industrial RTU, your robot-driven applications will soar in productivity thanks to an extended operating range up to 10 meters, 24/7 operation and more consistent quality of work.

 hr

Feature Highlights:

  • Dual linear unit architecture for precise linear motion and maximum stiffness
  • Precision gearhead and belt drive for high repeatability (25 microns per meter)
  • Linear speeds up to 5 m/s
  • Stroke length up to 10 m
  • Cut to length to your application's required stroke length
  • Limit switches for end-of-stroke protection
  • Can be used horizontally or inverted (top-loading application)
  • Compatible with small- to medium-sized industrial robots with overall weight less than 250 lb
  • Mounting plate with pre-drilled holes for your selected robot
  • Base mounting feet with pre-drilled holes to mount to your table, weldment or floor
  • Cable management for robot power
  • Precision gearhead with flange to mount your robot brand servo motor*

* RTU can be provided with a Kollmorgen servo motor. Contact Thomson customer support for details.

 hr

Applications:

  • Large part testing and inspection
  • Machine tending
  • Material handling (bin picking, palletizing and packaging)
  • Large-scale welding, soldering, sanding and dispensing

Compatible Robot Brands:

  • ABB Robotics
  • Denso Robotics
  • Doosan Robotics
  • Epson
  • FANUC Robotics
  • Hanwha Robotics
  • JAKA Robotics
  • KUKA
  • Kassow Robots
  • Kawasaki Robotics
  • Nachi America
  • Omron
  • Techman Robot
  • Universal Robotics
  • Yaskawa Motoman Robotics
 hr
 hr
Start a chat with an expert from Thomson

See the 7th Axis in action and
discuss your application!

back to top