Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Loads up to 6,000 N (1349 lbf)
Loads up to 60,000 N (13488 lbf)
Loads up to 1250 N (281 lbf)
Loads up to 3200 N (720 lbf)
Loads up to 60,000 N (13488 lbf)
Loads up to 1250 N (281 lbf)
Loads up to 3200 N (720 lbf)
Loads up to 60,000 N (13488 lbf)
Optimize your design with a custom precision linear actuator solution.
Thomson precision linear actuators offer the longest stroke lengths in the industry, a simple and reliable RediMount™ system to mount your own motor, and product customization options. These actuators draw energy only on demand and operate more quietly than pneumatics. All precision linear actuators are designed to require a minimum of maintenance. There are no parts that need to be replaced due to wear, and regular lubrication is needed only in applications where the actuator works hard and frequently.
Thomson provides extensive online resources to help you no matter where you may be in the purchase decision process:
Explore new technology optimized for pneumatic to electric conversions to reduce energy costs and simplify your machine design. The detailed technical overview in this video illustrates how the new PC Series can deliver improved power density, travel life and side load capabilities not found elsewhere.
Next generation machines and equipment need to be more compact while delivering higher performance and more flexibility. Making the change from pneumatic cylinders to electric actuators can simplify your design and deliver savings at the same time. In this webinar learn why to use PC Series actuators over pneumatic cylinders; key Features and benefits; technical data and performance curves; application examples; and how to select the right product and ordering information.
Presenter: James Marek, Business Unit Director, Linear Systems, Thomson Industries
This webinar is a basic introduction to precision linear actuators. You will learn: What is a Precision Linear Actuator (PLA); Typical Applications; and Sizing & Selection.
Presenter: Kyle Thompson, Associate Product Line Manager – Linear Systems
The type of actuator used plays a critical role in the machine’s performance, initial cost and operating costs. This article will look at the pros and cons of each of the main types of linear actuators with the goal of providing a general guide for their selection and application.
Learn MoreOver recent years, there has been an increase in demand to increase the use of electric rod style actuators and reduce the use of pneumatic actuation in factory automation equipment. This article examines the numerous factors driving this conversion.
Learn MorePC Series Precision Linear Actuators | 2359 KB | |
PC Series Precision Linear Actuators | 2360 KB | |
PC Series Precision Linear Actuators | 2337 KB | |
PC Series Precision Linear Actuators | 1855 KB | |
PC-Series Precision Linear Actuators | 2162 KB | |
Precision Linear Actuators | 754 KB | |
Precision Linear Actuators | 410 KB | |
Precision Linear Actuators | 2215 KB |
Precision Linear Actuators | 4533 KB | |
Precision Linear Actuators | 4514 KB | |
Precision Linear Actuators | 4617 KB | |
Precision Linear Actuators | 4545 KB |
ECT Series | ![]() |
— | — |
T Series | ![]() |
— | — |
PC Series | ![]() |
— | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].