Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson stepper motor linear actuators combine a hybrid stepper motor and a precision lead screw in one compact envelope. Our stepper motor linear actuators are now offered in three basic configurations – rotating screw (MLS), rotating nut (MLN) and actuator (MLA).
MLAs are a fully housed solution in which the motion is taken care of for you - simply determine stroke length, linear travel per step or revolution, and precision level to select an appropriate model.
MLS assemblies actuate by having the stepper motor rotate a lead screw and translate a load that is attached to the lead nut.
MLN assemblies actuate by rotating a nut within the stepper motor body. Motion is achieved by constraining the motor and translating a load attached to the lead screw or constraining the lead screw and translating a load attached to the stepper motor.
Rotary Encoders deliver real-time feedback about position, speed, direction and many other useful motion parameters.
Thomson offers pre-assembled encoders as a standard option on all stepper motor linear actuators.
Optimize your design with a custom stepper motor linear actuator solution.
Precision lead screws can be combined with a stepper motor in a number of ways. At Thomson, we offer three configurations of stepper motor linear actuators to meet the various needs of our customers' applications. Learn more about them and discover which of them can benefit your linear motion designs.
Combined with a precision lead screw, the stepper motor is utilized in one of Thomson’s main product families – stepper motor linear actuators. This video takes a closer look at this motor, its main components, how they work, and why they are useful in linear motion applications in comparison to other types of motors.
Learn how to correctly service the Thomson stepper motor linear actuator in the field. The precision-engineered units combine a hybrid stepper motor and lead screw in one, compact envelope to provide clear advantages with a solution that is smaller, stronger, and more efficient than alternate technologies.
When designers and integrators need simple, flexible and compact linear actuation, they often turn to stepper motor linear actuators (SMLAs). The high configurability of SMLAs is among their greatest virtues, but sorting through myriad configuration options to tailor the optimal solution for a particular application can be a challenge for even the most seasoned motion engineer. Understanding the unique capabilities and limitations of each type of SMLA will make it easier to take maximum advantage of their wide range of flexibility.
Learn MoreIntegrating lead screws with stepper motors is a simple and cost-effective method of getting precise linear motion. But achieving that precision requires anti-rotational guidance, which must either be added externally by the user or designed in by the manufacturer. Determining which option makes sense for you requires an analysis of your need for a guidance system and weighing the advantages and disadvantages of each approach.
Learn MoreWhen it comes to specifying linear motion within a machine, system designers have many options from which to choose. Making the right choice can impact the ease of installation, footprint and cost of operation. A common driving mechanism for achieving linear motion is a stepper motor and externally supported lead screw-based assembly. A simpler, easier-to-install approach, however, is to select a drive mechanism with built-in guidance and support, thus removing the need for external components that would normally perform these functions and the complexity that comes with them.
Learn MoreS = Rotating Screw (MLS), N = Rotating Nut (MLN), A = Actuator (MLA) | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Linear Travel / Full Step (μ in.) |
Lead (mm) |
Lead Designator (mm) |
Motor | |||||||||
MLxX8 | MLx11 | MLx14, MLx17 | MLx23 | |||||||||
Diameter Designator [hundredths of in. diameter] | ||||||||||||
18 | 18 | 25 | 25 | 31 | 37 | 31 | 37 | 43 | 50 | |||
0.063² | 0.013 | 0013 | S,A¹³ | S,N,A¹³ | S¹³ | S¹³ | S,N¹³ | S,N,A¹³ | S¹³ | |||
0.125² | 0.025 | 0025 | S,A¹³ | S,N,A¹³ | S¹ | S,N,A¹ | S¹³ | |||||
0.157 | 0.031 | 0031 | S,A | S,N,A | S¹ | S,N,A¹ | ||||||
0.165 | 0.033 | 0033 | S¹ | |||||||||
0.179 | 0.036 | 0036 | S,A¹³ | S,N,A¹³ | ||||||||
0.200 | 0.040 | 0040 | S¹ | S,N,A¹ | ||||||||
0.209 | 0.042 | 0042 | S,A¹³ | S,N,A¹³ | S¹³ | S¹³ | S,N¹³ | S,N,A¹³ | ||||
0.250 | 0.050 | 0050 | S,A | S,N | S,A¹ | S,N,A¹ | S¹ | S,N,A¹ | S¹³ | S¹³ | ||
0.313 | 0.063 | 0063 | S,A¹ | S,N,A¹ | S | S,N,A | S¹ | |||||
0.357 | 0.071 | 0071 | S,A¹ | S,N,A¹ | ||||||||
0.394 | 0.079 | 0079 | S,A¹ | S,N,A¹ | S¹ | S,N,A¹ | ||||||
0.417 | 0.083 | 0083 | S | S¹ | S,N | S,N,A¹ | ||||||
0.490 | 0.098 | 0098 | S¹ | |||||||||
0.500 | 0.100 | 0100 | S,A | S,N | S | S,N,A | S¹ | |||||
0.591 | 0.118 | 0118 | S,A¹ | S,N,A¹ | ||||||||
0.625 | 0.125 | 0125 | S,A¹ | S,N¹ | S,A | S,N,A | S¹ | S,N,A¹ | S¹ | |||
0.787 | 0.157 | 0157 | S,A¹ | S,N,A¹ | ||||||||
0.833 | 0.167 | 0.167 | S | S | S,N | S,N,A | ||||||
0.960 | 0.192 | 0.192 | S,A¹ | S,N,A¹ | ||||||||
1.000 | 0.200 | 0200 | S,A | S,N | S,A¹ | S,N,A¹ | S¹ | S,N,A¹ | S¹ | |||
1.180 | 0.236 | 0236 | S¹ | |||||||||
1.250 | 0.250 | 0250 | S,A¹ | S,N,A¹ | S | S | S,N | S,N,A | S¹ | S¹ | ||
1.500 | 0.300 | 0.300 | S¹ | S,N,A¹ | ||||||||
1.665 | 0.333 | 0.333 | S,A¹³ | S,N¹³ | ||||||||
1.875 | 0.375 | 0.375 | S,A¹³ | S,N¹³ | S¹ | S,N,A¹ | ||||||
2.000 | 0.400 | 0.400 | S,A | S,N | ||||||||
2.500 | 0.500 | 0500 | S,A¹³ | S,N¹³ | S,A | S,N,A | S | S | S,N | S,N,A | S¹ | S¹ |
3.750 | 0.750 | 0750 | S,A¹³ | S,N,A¹³ | S¹³ | S,N,A¹³ | ||||||
4.000 | 0.800 | 0.800 | S¹³ | |||||||||
5.000 | 1.000 | 1000 | S³ | S³ | S,N³ | S,N,A³ | S¹³ | |||||
6.000 | 1.200 | 1.200 | S¹³ | S,N,A¹³ | ||||||||
7.500 | 1.500 | 1.500 | S¹³ |
1. Some leads may not be available in high-performance nut material, rotating nut (MLN) configurations or some anti-backlash nuts. Contact Thomson for more detail.
2. Fine-pitched lead screws may have substantially lower load capacities compared to traditional lead screws.
3. Lead screw not available in precision grade accuracy (P)
S = Rotating Screw (MLS), N = Rotating Nut (MLN), A = Actuator (MLA) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Linear Travel / Full Step (mm) |
Lead (mm) |
Lead Designator² (mm) |
Motor | ||||||||
MLxX8 | MLx11 | MLx14, MLx17 | MLx23 | ||||||||
Diameter Designator | |||||||||||
M04 | M04 | M06 | M06 | M08 | M10 | M08 | M10 | M12 | |||
3 | 0.6 | 006 (0024) | S,A¹ | S,N,A¹ | |||||||
5 | 1.0 | 010 (0039) | S | S,N | S,A | S,N,A | |||||
6 | 1.2 | 012 (0047) | S,A¹ | S,N,A¹ | |||||||
10 | 2.0 | 020 (0079) | S | S | S,N | S,N,A | S¹ | ||||
15 | 3.0 | 030 (0118) | S | S,N,A | S¹ | ||||||
20 | 4.0 | 040 (0157) | S | S,N | S | S,N | S¹ | ||||
25 | 5.0 | 050 (0197) | S | S,N,A | |||||||
30 | 6.0 | 060 (0236) | S,A | S,N,A | S¹ | S,N,A¹ | S¹ | ||||
40 | 8.0 | 080 (0315) | S³ | S,N³ | S | S,N | |||||
50 | 10.0 | 100 (0394) | S | S,N,A | S¹ | ||||||
60 | 12.0 | 120 (0472) | S,A | S,N,A | S | S¹ | S,N | S,N,A¹ | |||
75 | 15.0 | 150 (0591) | S¹ | ||||||||
80 | 16.0 | 160 (0630) | S¹ | ||||||||
90 | 18.0 | 180 (0709) | S,A¹³ | S,N,A¹³ | |||||||
100 | 20.0 | 200 (0787) | S³ | S | S,N³ | S,N,A | |||||
125 | 25.0 | 250 (0984) | S¹³ | ||||||||
175 | 35.0 | 350 (1378) | S¹³ | S,N,A¹³ | |||||||
225 | 45.0 | 450 (1772) | S¹³ |
1. Some leads may not be available in high-performance nut material, rotating nut (MLN) configurations or some anti-backlash nuts. Contact Thomson for more detail.
2. Lead designations for MLA are shown in parenthesis.
3. Lead screw not available in precision grade accuracy (P)
Stepper Motor Specification Change Notice | 362 KB | |
Stepper Motor Linear Actuators | 11795 KB | |
Stepper Motor Linear Actuators | 4302 KB | |
Stepper Motor Linear Actuators | 4294 KB | |
Stepper Motor Linear Actuators | 3629 KB | |
Stepper Motor Linear Actuators | 4435 KB | |
Miniature Components and Systems | 6871 KB | |
Miniature Components and Systems | 6862 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].