Why Thomson Stepper Motor Linear Actuators?
These components combine a hybrid stepper motor and a precision lead screw in one compact envelope. They offer increased torque density, improved efficiency, rapid prototyping / field serviceability, and reduced operating noise.
Get Started
Talk to a Thomson engineer about how stepper motor linear actuators can revolutionize your application, and boost your productivity while reducing the energy footprint.
Superior Technology
Stepper motor linear actuators now come in three basic configurations – rotating screw (MLS), rotating nut (MLN) and actuator (MLA). MLS features our patent-pending Taper-Lock design for rapid prototyping. MLN design maximizes screw diameter for increased load capacity. The new, fully housed MLA features built-in anti-rotation and side load capability.
Competitive Analysis Comparison
Compare Thomson stepper motor linear actuators to leading competitors. Thomson's innovative Taper-Lock technology only requires a single retention fastener, and the thrust-force and temperature comparisons will show the superiority of stepper motor linear actuators.