Skip to content Skip to navigation
WV (DYNALINE) Linear Units

WV (DYNALINE®) Linear Units

Thomson's WV (DYNALINE®) positioning slides utilize a patented screw support technology. In addition, its patented plastic coverstrip system allows operation in dirty environments while keeping the internal system components fully protected. The WV Series differs from WM Series in that external guides are required.

Overview

WV Specifications:

Specifications / Shaft Size WV60 WV80 WV120
Profile Size (w x h): mm (in) 60 x 60 (2.4 x 2.4) 80 x 80 (3.2 x 3.2) 120 x 120 (4.7 x 4.7)
Type of screw   ball screw with double nut  ball screw with double nut  ball screw with double nut
Max Stroke Length: mm (in) screw lead 5, 20 mm: 11000 (433)
screw lead 50 mm: 5000 (197)
screw lead 5, 10, 20 mm: 11000 (433)
screw lead 50 mm: 5000 (197)
screw lead 5, 10, 20 mm: 11000 (433)
screw lead 40 mm: 5000 (197)
Max Linear Speed: m/s (in/s) 2.5 (98.4) 2.5 (98.4) 2 (78.7)
Max Acceleration: m/s2 (in/s2) 20 (787) 20 (787) 20 (787)
Repeatability: ± mm (in) 0.01 (0.0004) 0.01 (0.0004) 0.01 (0.0004)
Max Input Speed: RPM 3000 3000 3000
Operating Temperature: °C (°F) 0 to 80 (32 to 176) 0 to 80 (32 to 176) 0 to 80 (32 to 176)
Max Dynamic Load (Fx): N (lbf) 4000 (899) 5000 (1124) screw lead 5, 10, 20 mm: 12000 (2698)
screw lead 40 mm: 8000 (1799)
Max Dynamic Load (Fy): N 0 0 0
Max Dynamic Load (Fz): N 0 0 0
Max Dynamic Torque (Mx): Nm 0 0 0
Max Dynamic Torque (My): Nm 0 0 0
Max Dynamic Torque (Mz): Nm 0 0 0
Max Drive Shaft Force (Frd): N (lbf) 500 (112) 700 (157) 1000 (225)
Max Drive Shaft Torque (Mta): Nm (lbf-in) 35 (310) 55 (487) 80 (708)
Screw Diameter: mm (in) 20 (0.79) 25 (0.98) 32 (1.3)
Screw Lead: mm (in) 5, 20, 50 (0.2, 0.8, 2.0) 5, 10, 20, 50 (0.2, 0.4, 0.8, 2.0) 5, 10, 20, 40 (0.2, 0.4, 0.8, 1.6)
Weight: kg
of unit with zero stroke
of every 100 mm of stroke
of each carriage
4.72 (10.4)
0.55 (1.2)
1.42 (3.1)
7.95 (17.5)
0.99 (2.2)
2.25 (5.0)
18.10 (39.9)
1.94 (4.3)
4.75 (10.5)

WV Feature Highlights:

  • Hardened raceway inserts
  • Loads based off external guides
  • Centralized grease lubrication
  • These units require external guides
  • Double ball nuts
  • Self-adjusting plastic cover band
back to top