Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson's WM (POWERLine) positioning slide utilizes a patented screw support technology. In addition, its patented plastic coverstrip system allows operation in dirty environments keeping the internal system components fully protected while reducing friction to a minimum.
Specifications/Shaft Size | WM60D | WM60S | WM60X | WM80D | WM80S | WM120D |
---|---|---|---|---|---|---|
Profile Size (w x h): mm (in) |
60 x 60 (2.4 x 2.4) |
60 x 60 (2.4 x 2.4) |
60 x 60 (2.4 x 2.4) |
80 x 80 (3.2 x 3.2) |
80 x 80 (3.2 x 3.2) |
120 x 120 (4.7 x 4.7) |
Type of screw | ball screw w/ double nut |
ball screw w/ single nut |
ball screw w/ double nut |
ball screw w/ double nut |
ball screw w/ single nut |
ball screw w/ double nut |
Max Stroke Length: mm (in) |
screw lead 5, 20 mm: 11000 (433) screw lead 50 mm: 5000 (197) |
5000 (197) | 10340 (407) | screw lead 5, 10, 20 mm: 11000 (433) screw lead 50 mm: 5000 (197) |
5000 (197) | screw lead 5, 10, 20 mm: 11000 (433) screw lead 50 mm: 5000 (197) |
Max Linear Speed: m/s (in/s) |
2.5 (98.4) | 2.5 (98.4) | 0.25 (9.8) | 2.5 (98.4) | 2.5 (98.4) | 2 (78.7) |
Max Acceleration: m/s2 (in/s2) |
20 (787) | 10 (394) | 20 (787) | 20 (787) | 20 (787) | 20 (787) |
Repeatability: ± mm (in) | 0.01 (0.0004) | 0.02 (0.0008) | 0.01 (0.0004) | 0.01 (0.0004) | 0.02 (0.0008) | 0.01 (0.0004) |
Max Input Speed: RPM (rev/sec) |
3000 (50) | 3000 (50) | 3000 (50) | 3000 (50) | 3000 (50) | 3000 (50) |
Operating Temp: °C (°F) | 0 to 80 (32 to 176) |
0 to 80 (32 to 176) |
0 to 80 (32 to 176) |
0 to 80 (32 to 176) |
0 to 80 (32 to 176) |
0 to 80 (32 to 176) |
Max Dynamic Load (Fx): N (lbf) |
4000 (899) | 2800 (630) | 4000 (899) | 5000 (1124) | 3500 (787) | screw lead 5, 10, 20 mm: 12000 (2698) screw lead 40 mm: 8000 (1799) |
Max Dynamic Load (Fy): N (lbf) |
2000 (450) | 1400 (315) | 2000 (450) | 3000 (674) | 2100 (472) | 6000 (1349) |
Max Dynamic Load (Fz): N (lbf) |
2000 (450) | 1400 (315) | 2000 (450) | 3000 (674) | 2100 (472) | 6000 (1349) |
Max Dynamic Torque (Mx): Nm (lbf-in) |
100 (885) | 50 (443) | 100 (885) | 350 (3098) | 150 (1328) | 500 (4425) |
Max Dynamic Torque (My): Nm (lbf-in) |
200 (1770) | 100 (885) | 200 (1770) | 300 (2655) | 180 (1593) | 600 (5311) |
Max Dynamic Torque (Mz): Nm (lbf-in) |
200 (1770) | 100 (885) | 200 (1770) | 300 (2655) | 180 (1593) | 600 (5311) |
Max Drive Shaft Force (Frd): N (lbf) |
500 (112.4) | 500 (112.4) | 500 (112.4) | 700 (157.4) | 700 (157.4) | 1000 (224.8) |
Max Drive Shaft Torque (Mta): Nm (lbf-in) |
35 (310) | 35 (310) | 35 (310) | 55 (487) | 55 (487) | 80 (708) |
Screw Diameter: mm (in) | 20 (0.8) | 20 (0.8) | 20 (0.8) | 25 (1.0) | 25 (1.0) | 32 (1.3) |
Screw Lead: mm (in) | 5, 20, 50 (0.2, 0.8, 2.0) |
5, 20, 50 (0.2, 0.8, 2.0) |
5 (0.2) | 5, 10, 20, 50 (0.2, 0.4, 0.8, 2.0) |
5, 10, 20, 50 (0.2, 0.4, 0.8, 2.0) |
5, 10, 20, 40 (0.2, 0.4, 0.8, 1.6) |
Weight: kg (lb) unit with zero stroke every 100 mm of stroke each carriage |
6.16 (13.6) 0.65 (1.4) 1.99 (4.4) |
3.80 (8.4) 0.65 (1.4) 1.00 (2.2) |
10.33 (22.8) 0.65 (1.4) 1.99 (4.4) |
11.57 (25.5) 1.08 (2.4) 4.26 (9.4) |
7.0 (15.4) 1.1 (2.4) 1.6 (3.5) |
25.91 (57.1) 1.93 (4.3) 9.25 (20.4) |
The WM family has a unique feature of an internal movable ball screw support, which allows for long lengths and high speeds. The WM Units are ideal where stiffness, rigidity, and/or precision may be required - such as machine tool automation or test and measure. Thomson can provide units up to 11 meters in length...
Linear Units Quick Selection Guide | 1286 KB | |
Linear Motion Systems | 1257 KB | |
Linear Motion Systems | 1425 KB | |
Linear Units Overview | 1057 KB | |
Linear Units Overview | 1586 KB | |
Linear Units Quick Selection Guide | 427 KB |
Linear Motion Systems | 9163 KB | |
Linear Motion Systems | 9214 KB | |
Linear Motion Systems | 9107 KB | |
Linear Motion Systems | 11678 KB |
POWERLine WM_WV Mounting and Maintenance Instructions | 3825 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].