Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
SPEEDLine WH40 positioning slide is a miniaturized linear drive unit designed for extremely small and compact dimensional applications. Built with a low coefficient of friction, these slides make it easy to fit smaller motors. Rubber wipers protect the mechanism from dirt, increasing service life.
Specifications / Shaft Size | WH40 |
---|---|
Profile Size (w x h): mm (in) | 40 x 40 (1.6 x 1.6) |
Type of belt | 10 AT 5 |
Max Stroke Length: mm (in) | 2000 (78.7) |
Max Linear Speed: m/s (in/s) | 3 (118) |
Max Acceleration: m/s2 (in/s2) | 40 (1575) |
Repeatability: ± mm (in) | 0.05 (0.002) |
Max Input Speed: rpm (rev/s) | 1800 (30) |
Operation temperature limits: °C (°F) | 0 to 80 (32 to 176) |
Max Dynamic Load (Fx): N (lbf) complete unit |
315 (71) |
Max Dynamic Load (Fy): N (lbf) complete unit |
450 (101) |
Max Dynamic Load (Fz):N (lbf) complete unit |
600 (135) |
Max Dynamic Load Torque (Mx): Nm (lbf-in) complete unit |
10 (89) |
Max Dynamic Load Torque (My): Nm (lbf-in) complete unit |
30 (266) |
Max Dynamic Load Torque (Mz): Nm (lbf-in) complete unit |
30 (266) |
Max Drive Shaft Force (Frd): N (lbf) | 100 (23) |
Max Drive Shaft Torque (Mta): Nm (lbf-in) | 6 (53) |
Pulley Diameter: mm (in) | 31.83 (1.25) |
Stroke per shaft revolution: mm (in) | 100 (3.94) |
Weight: kg (lb) of unit with zero stroke of every 100 mm of stroke of each carriage |
1.19 (2.62) 0.15 (0.33) 0.28 (0.62) |
Linear Units Quick Selection Guide | 1333 KB | |
Linear Motion Systems | 1257 KB | |
Linear Motion Systems | 1425 KB | |
Linear Units Overview | 1573 KB | |
Linear Units Quick Selection Guide | 427 KB | |
Linear Units Overview | 1057 KB |
Linear Motion Systems | 9163 KB | |
Linear Motion Systems | 9214 KB | |
Linear Motion Systems | 9107 KB | |
Linear Motion Systems | 11683 KB |
SPEEDLine WHx Mounting and Maintenance Instructions | 2035 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.
To download the models below, you will need to sign in.
Our web team has been notified of the error and will get this fixed soon. For immediate assistance during regular business hours, contact Thomson Customer Support. Or, submit your contact information below and someone will get back to you asap.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].