Skip to content Skip to navigation
WH (SPEEDLine) Linear Units

WH (SPEEDLine) Linear Units

Wheel-guided linear units designed for high-speed material handling and packaging applications where throughput is critical. The roller style wheel guide bearings along with the belt-drive allow for extremely high speeds and accelerations.

Overview

WH (SPEEDLine) Specifications:

Specifications / Shaft Size  WH50  WH80  WH120
Profile Size (w x h): mm (in) 50 x 50 80 x 80 120 x 120
 Type of belt 16 ATL 5 32 ATL 10 50 ATL 10
Max Stroke Length: mm (in) 3000 (78.7) 11000 (78.7) 11000 (78.7)
Max Linear Speed: m/s (in/s) 6.5 (118) 10.0 (118) 10.0 (118)
Max Acceleration: m/s2 (in/s2) 40 (1575) 40 (1575) 40 (1575)
Repeatability: ± mm (in) 0.05 (0.002) 0.05 (0.002) 0.05 (0.002)
Max Input Speed: rpm (rev/s) 3250 (30) 3000 (30) 2308 (30)
Operation temperature limits: °C (°F) 0 to 80 (32 to 176) 0 to 80 (32 to 176) 0 to 80 (32 to 176)
Max Dynamic Load (Fx): N (lbf)
complete unit
670 (71) 2700 (71) 5000 (71)
Max Dynamic Load (Fy): N (lbf)
complete unit
415 (101) 882 (101) 4980 (101)
Max Dynamic Load (Fz):N (lbf)
complete unit
730 (135) 2100 (135) 9300 (135)
Max Dynamic Load Torque (Mx): Nm (lbf-in)
complete unit
16 (89) 75 (89) 500 (89)
Max Dynamic Load Torque (My): Nm (lbf-in)
complete unit
87 (266) 230 (266) 930 (266)
Max Dynamic Load Torque (Mz): Nm (lbf-in)
complete unit
50 (266) 100 (266) 500 (266)
Max Drive Shaft Force (Frd): N (lbf) 150 (23) 500 (23) 700 (23)
Max Drive Shaft Torque (Mta): Nm (lbf-in) 17 (53) 100(53) 200 (53)
Pulley Diameter: mm (in) 38.2 (1.25) 63.66 (1.25) 82.76 (1.25)
Stroke per shaft revolution: mm (in) 120 (3.94) 200 (3.94) 260 (3.94)
Weight: kg (lb)
of unit with zero stroke
of every 100 mm of stroke
of each carriage

3.50 (2.62)
0.44 (0.33)
0.90 (0.62)

8.63 (2.62)
0.93 (0.33)
2.75 (0.62)

17.0 (2.62)
1.64 (0.33)
5.50 (0.62)

WH (SPEEDLine) Feature Highlights:

  • Four KAO mounting brackets
  • Multi-direction installation
  • Centralized lubrication system
  • Adjustable belt retensioning
  • Can be installed in all directions
  • Compact
Find a Product

The Linear Motion Systems Product Selector is Temporarily Unavailable

Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.

Image above: The LinearMotioneering Landing Page
CAD Models

To download the models below, you will need to sign in.

Sign In

back to top