Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Thomson's (FORCELINE) MLSH60Z positioning slides are designed with the extremely fast SPEEDLine® guidance system. With its successful patented plastic cover band, these units can be installed in just about any direction. The surface of the unit's power bridge is designed with T-slots on similar spacing allowing easy X-Y assembly of gantry or Cartesian systems.
Specifications / Shaft Size | MLSH60Z |
---|---|
Profile size (w x h): mm (in) | 160 x 65 (6.3 x 2.6) |
Type of belt | 32ATL5 |
Max Stroke Length: mm (in) | 5500 (217) |
Max Linear Speed: m/s (in/s) | 6.5 (256) |
Max Acceleration: m/s2 (in/s2) | 40 (1575) |
Repeatability: ± mm (in) | 0.05 (0.002) |
Max Input Speed: rpm | 3000 |
Operation Temperature Limits: °C (°F) | 0 to 80 (32 to 176) |
Max Dynamic Load (Fx): N (lbf) | 1480 (333) |
Max Dynamic Load (Fy): N (lbf) | 3000 (674) |
Max Dynamic Load (Fz): N (lbf) | 3000 (674) |
Max Dynamic Torque (Mx): Nm (lbf-in) | 165 (1460) |
Max Dynamic Torque (My): Nm (lbf-in) | 310 (2744) |
Max Dynamic Torque (Mz): Nm (lbf-in) | 310 (2744) |
Max Drive Shaft torque (Mta): Nm (lbf-in) | 45 (398.3) |
Pulley diameter: mm (in) | 42.97 (1.69) |
Stroke per shaft revolution: mm (in) | 135 (5.32) |
Weight: kg (lb) unit with zero stroke every 100 mm of stroke each carriage |
12.6 (27.8) 1.33 (2.9) 3.9 (8.6) |
Linear Units Quick Selection Guide | 1333 KB | |
Linear Motion Systems | 1257 KB | |
Linear Motion Systems | 1425 KB | |
Linear Units Overview | 1057 KB | |
Linear Units Overview | 1573 KB | |
Linear Units Quick Selection Guide | 427 KB |
Linear Motion Systems | 9163 KB | |
Linear Motion Systems | 9214 KB | |
Linear Motion Systems | 9107 KB | |
Linear Motion Systems | 11683 KB |
FORCELine MLSx Mounting and Maintenance Instructions | 760 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].