Skip to content Skip to navigation
Max Jac Heavy Duty Linear Actuator

Max Jac® Heavy Duty Electric Linear Actuators

The new Thomson Max Jac® linear actuator is one of the most rugged actuators you can find on the market today.  It incorporates decades of experience Thomson has gained from making linear actuators for the mobile-off-highway market. The Max Jac is built to perform in harsh environments and materials, such as fertilizers, mud, sand, high pressure water, slush, salt water, snow, heat or heavy vibrations - and requires little or no maintenance and service.  Max Jac's design provides both high durability and high performance - delivering high speed, ef­ficiency, and accuracy from a compact envelope. As with all Thomson products, if a standard Max Jac does not meet your requirements, we are happy to design a custom version to match your exact specifications.

Overview

Let Thomson Help You Make Your Selection!

Max Jac Specifications

Performance Specifications MX**W
worm screw
MX**B
ball screw
Max Dynamic Load: N (lbf) 500 (112.4)    800 (179.8)
Max Static Load: N (lbf) 2000 (449.6) 100-350**
Max No-Load Speed: mm/s (in/s) 33 (1.3) 60 (2.36)
Max Full-Load Speed: mm/s (in/s) 19 (0.75) 30 (1.18)
Available Input Voltages: VDC     12, 24
Standard Stroke Lengths: mm (in) 50, 100, 150, 200, 250*, 300*
(2, 4, 6, 8, 10, 12)
Operating Temperature: ºC (F) -40 to +85 (-40 to +185)
Full load duty cycle @ 25 ºC 25%
Maximum End Play: mm (in)     0.3 (0.012)
Restraining Torque: Nm (lbf-in)     2 (18)
Lead Cross Section: mm² (in²) 1 (0.002)
Cable Length Options: mm (in) 300 (11.8), 1600 (63)
Protection Class IP66, IP69K
Salt Spray Resistance h     500
Life cycles 500000***
Analog Position Feedback Signal: VDC 0.5 to 4.5
Encoder Position Feedback 5VDC input, 2-channel

* Strokes possible for ball screw models only
** The static force (i.e. backdriving force) for a ball screw unit varies - based on # of cycles run and loading
*** For ballscrew actuators with 100 mm stroke, avg load of 500N and changing load direction

Max Jac Features and Benefits

  • long life and reliability
  • small envelope w/stainless steel adapter
  • up to 100% duty cycle performance
  • suitable solution for pneumatic conversions
  • maintenance free with high degree of corrosion protection
  • non-contact analog or encoder position feedback options
  • high speed and efficiency
  • minimal backlash and vibration resistant
  • built for harsh temperature ranges
  • built for high pressure water jet washdowns
  • built to cope with harsh dust, dirt and mud environments

Browse MaxJac Partnumbers
CAD Models

To download the models below, you will need to sign in.

Sign In

back to top