Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Customer Service Chat (ONLINE) Customer Service Chat (OFFLINE)
Perfect for medical and ergonomic automation applications, Thomson's LC2000
Lifting Column gives your application a simple, all-in-one solution.
Made with a three-piece extrusion, 2000 N loading capacity and a telescoping
leadscrew mechanism, the LC2000 provides an ideal extension-to-retraction
ratio.
This self-supporting column is made of extruded anodized aluminum. The
aesthetic design requires no additional shrouding or covering.
Plus, the LC2000 has been EMC recognized for medical applications and the quiet operation meets CE standards for audible noise requirements. Protections, such as end of stroke limit switches, make this unit an ideal product for your application.
Family
Voltage
Drive Type
Load
Travel Rate (No Load)
Maximum Stroke
Feedback Option
Connection Option
Choose by product family.
The nominal voltage required to operate the actuator.
Actuators use three different types of screws depending on the configuration and load requirements of the actuator.
The load rating is the minimum amount of force the actuator will provide during its lifetime.
DC actuators have a direct load/speed relationship. As the load increases, the speed of the dc actuators decreases. There are curves on each product in the catalog to show the speed from no load to full rated load.
The maximum speed of the system without any load.
This value is the maximum extension of the actuator system itself. Your max application length should be within the selected range. Each system, however, can be ordered in shorter standard or customizable lengths.
The connection to the motor.
This part number is not available for sale online but may still be available for sale. Click here to contact Thomson Customer Support.
Customer ServiceParameter | LC2000 |
---|---|
Maximum load: N (lbs) | 2000 (450) |
Maximum load torque, dynamic / static: Nm (lbf - in) | 150* / 500 (1,327 / 4,425) |
Speed, at no load / at maximum load: mm/s (in/s) | 19 / 15 (0.75 / 0.59) |
Available input voltages: VDC | 24 |
Minimum ordering stroke (S): mm (in) | 200 (7.9) |
Maximum ordering stroke (S): mm (in) | 600 (23.6) |
Operating temperature limits: °C (°F) | 0 to +40 (32 to 104) |
Full load duty cycle @ 20 °C (68 °F): % | 15 |
Maximum on time: s | 60 |
Lead cross section: mm2 (in2) | 1.5 (0.0023) |
Standard cable length: mm (in) | 1900 (75) |
Protection class | IP44 |
* Higher dynamic loads up to 400 Nm available upon request, contact customer support.
Parameter | LC2000 |
---|---|
Screw type | telescopic lead screw |
Internally restrained | yes |
Manual override | no |
Dynamic braking | no* |
Holding brake | yes |
End of stroke protection | end of stroke limit switches |
Mid stroke protection | no* |
Motor protection | no* |
Motor connection | cable |
Motor connector | Molex 8 pin plug |
Compliance | CE EMC for medical applications** |
Options | encoder position feedback |
Compatible controls DCG-180 DCG-280 |
operation of single unit synchronous operation of two units |
* Dynamic braking, mid-stroke protection, and motor protection are provided when used with DCG control.
** Emission: EN 61000-6-3:2001, EN 60601-1-2:1993, EN 55011 Class B Immunity: EN 61000-6-2:2001, EN 61000-4-2, EN 61000-4-3
Thomson introduces the benefits of synchronizing multiple lifting columns using a single control device. This video shows how to zero-out the encoder feedback devices on all columns - even with offset loading. Can be used in applications such as large ergonomic workstations or medical table beds.
Kyle Thomson, Lifting Columns Product Line Manager, discusses various medical and ergonomic applications for Thomson lifting columns and provides details on the many functionalities and benefits of column technology. Also include is an interview with a leading manufacturing engineer from Videojet who shares how they integrated lifting columns into their manufacturing processes to increase employee safety.
LC Series Lifting Columns | 1078 KB | |
LC Series Lifting Columns | 1078 KB | |
LC Series Lifting Columns | 1087 KB | |
LC Series Lifting Columns | 1159 KB |
Linear Actuators | 9799 KB | |
Linear Actuators | 5661 KB |
To download the models below, you will need to sign in.
Performance Specifications | ||||
---|---|---|---|---|
Parameter | DCG-180 | DCG-280 | ||
Input voltage: VAC | 1 x 115 ± 6% | 1 x 230 ± 6% | 1 x 115 ± 6% | 1 x 230 ± 6% |
Input frequency: HZ | 50/60 | 50/60 | 50/60 | 50/60 |
Output voltage: VDC | 24 | 24 | 24 | 24 |
Output current, max: A | 8 | 8 | 2 x 8 | 2 x 8 |
Operating temperature limits: °C | +5 to +45 | +5 to +45 | +5 to +45 | +5 to +45 |
Max. duty cycle @ 25 °C*: 25% | 10 | 10 | 10 | 10 |
Maximum on time: s | 60 | 60 | 60 | 60 |
Weight of control: kg | 0.6 | 0.6 | 1.9 | 1.9 |
Protection class | double insulated | double insulated | double insulated | double insulated |
Electronic limit switches | yes | yes | yes** | yes** |
Certificates | CE | CE | CE | CE |
Part Number | DCG24-1U-0180 | DCG24-1M-0180 | DCG24-2U-0280 | DCG24-2M-0280 |
* Control will shut off if duty cycle is exceeded and automatically reset when cooled off.
** DCG-280 monitors the encoder pulses and not the motor currents. If the pulses arrive too slowly or not at all it will stop the motion of the lifting column.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
Available from authorized NA distributors near you and Thomson.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].