- Home
- Products
-
Part Numbers
-
Lifting Columns
-
LC2000
- LC2000N24-200380NE
LC2000N24-200380NE
Can't find what you're looking for? Go to the Product Selector
LC2000N24-200380NE
Lifting Column, LC, Lead Screw, Telescopic Drive, 24 Vdc, 200 mm Stroke, 2000 N, Encoder
Lead Time:
N/A
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Low weight and quiet operation
-
Self supporting column in extruded anodized aluminum
-
High load torque capability
-
Maintenance free for life
-
Very short retracted length
-
Load holding brake
-
Integrated end of stroke limit switches
-
EMC recognized for medical applications
Dimension | Value |
[L] | 380 mm |
[S] | 200 mm |
Specifications | Value |
Cable length | 2000 mm |
Connection | 1900mm Cable with Molex Connector |
Connector Type | Molex 8 pin plug |
Drive | Lead Screw, Telescopic |
Feedback | Encoder |
IP Rating | IP44 |
Nominal Stroke | 200 mm |
Temperature Max | 0 °C |
Temperature Min | 40 °C |
Voltage | 24 Vdc |
Weight | 8.6 kg |