- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
XR Extra Rigid
- XR32OPN-DP
XR32OPN-DP
Can't find what you're looking for? Go to the Product Selector
XR32OPN-DP
Linear Bearing, Ball Bushing only, Extra Rigid, 2 in, Open, Not Self-aligning, Adjustable, Dry Pack; Use with 2 in Diameter Class XL Shaft in continuously supported applications
Lead Time:
10 Days
$535.41
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The Extra Rigid XR Ball Bushing bearing is designed to maximize load carrying capacity while minimizing deflection.
-
For use with XL class Shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 2 in |
[Alpha] | 54 ° |
[C] Length Along Axis | 3.970 / 4.000 in |
[D] Recommended Housing Bore | 3.0000 in |
[D], Nominal | 3.0 in |
[E] | 1 in |
[F] Retention Hole Dia | 1.27 in |
[G] | 0.31 in |
[H] | 3.36 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 2 in |
[Alpha] | 54 ° |
[C] Length Along Axis | 3.970 / 4.000 in |
[D] Recommended Housing Bore | 3.0000 in |
[D], Nominal | 3.0 in |
[E] | 1 in |
[F] Retention Hole Dia | 1.27 in |
[G] | 0.31 in |
[H] | 3.36 in |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Open |
Lubrication Option | Dry Pack |
Material | Steel; Plastic |
Number of Ball Circuits | 6 |
Self Alignment | Not Self-aligning |
Temperature Max | 185 °F |
Use with shafting Class | Class XL |
Weight | 1.3 lb |