- Home
- Products
- Ball Bushing® Bearings
- XPBO32OPN
XPBO32OPN
Can't find what you're looking for? Go to the Product Selector
XPBO32OPN
XR Extra Rigid Bearings
XR, Rigid Ball Bushing Bearing Pillow Block, 2.000 in, Open, Not Self-Aligning, Not Corrosion Resistant
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$1907.42
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
152.40 mm (6.000 in) |
A2 |
95.25 mm (3.750 in) |
B |
123.95 mm (4.880 in) |
B1 |
66.80 mm (2.630 in) |
d |
50.80 mm (2.000 in) |
E1 |
127.00 mm (5.000 in) |
E2 |
95.25 mm (3.750 in) |
H |
60.33 mm (2.375 in) |
H1 |
98.43 mm (3.875 in) |
N |
13.46 mm (0.530 in) |
Dimension |
Value |
A |
152.40 mm (6.000 in) |
A2 |
95.25 mm (3.750 in) |
B |
123.95 mm (4.880 in) |
B1 |
66.80 mm (2.630 in) |
d |
50.80 mm (2.000 in) |
E1 |
127.00 mm (5.000 in) |
E2 |
95.25 mm (3.750 in) |
H |
60.33 mm (2.375 in) |
H1 |
98.43 mm (3.875 in) |
N |
13.46 mm (0.530 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
XL |
Weight |
8.165 kg / 18 lbs |
Nominal Diameter |
50.800 mm / 2 in |
Length |
123.952 mm / 4.88 in |
To download the models below, you will need to sign in.
Sign In