- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
XR Extra Rigid
- XPBO32OPN-DP
XPBO32OPN-DP
Can't find what you're looking for? Go to the Product Selector
XPBO32OPN-DP
Linear Bearing, Ball Bushing, Pillow Block, Extra Rigid, 2 in, Open, Dry Pack; Use with 2 in Diameter Class XL Shaft in continuously supported applications
Lead Time:
2500 Days
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with Class XL shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 2 in |
[A] | 6 in |
[A2] | 3.75 in |
[Alpha] | 54 ° |
[B] | 4.88 in |
[B1] | 2.63 in |
[E] | 1 in |
[E1] | 5 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 3.75 in |
[E2] Tolerance | ± 0.010 in |
[F1] | 0.88 in |
[H] | 2.375 in |
[H1] | 3.875 in |
[N] | 0.53 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Open |
Lubrication Option | Dry Pack |
Material | Steel; Plastic; Rubber |
Single/Twin | Single |
Temperature Max | 185 °F |
Use with shafting Class | Class XL |
Weight | 18 lb |