- Home
- Products
- Ball Bushing® Bearings
- XR32OPN
XR32OPN
Can't find what you're looking for? Go to the Product Selector
XR32OPN
XR Extra Rigid Bearings
XR, Rigid Ball Bushing Bearing, 2.000 in, Open, Self-Aligning, Open for continuously supported applications, Not Corrosion Resistant
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$517.30
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
a |
27.00 ° (27.000 °) |
C |
101.60 mm (4.000 in) |
d |
50.80 mm (2.000 in) |
D |
76.20 mm (3.000 in) |
E |
25.40 mm (1.000 in) |
F |
6.86 mm (0.270 in) |
G |
7.87 mm (0.310 in) |
H |
85.34 mm (3.360 in) |
Dimension |
Value |
a |
27.00 ° (27.000 °) |
C |
101.60 mm (4.000 in) |
d |
50.80 mm (2.000 in) |
D |
76.20 mm (3.000 in) |
E |
25.40 mm (1.000 in) |
F |
6.86 mm (0.270 in) |
G |
7.87 mm (0.310 in) |
H |
85.34 mm (3.360 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Number of Ball Circuits |
6 |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
XL |
Weight |
0.590 kg / 1.3 lbs |
Nominal Diameter |
50.800 mm / 2 in |
Outer Diameter |
76.200 mm / 3 in |
Length |
101.600 mm / 4 in |
To download the models below, you will need to sign in.
Sign In