- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM12D040-02400-03385-CL0000-68
WM12D040-02400-03385-CL0000-68
Can't find what you're looking for? Go to the Product Selector
WM12D040-02400-03385-CL0000-68
Linear Unit, WM120, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 2400 mm Stroke, 3385 mm Overall Length, Single Long Carriage, 40 mm Travel Per Shaft Rev, Single Shaft With Keyway, 2 m/s Maximum Linear Speed, Superseded
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Patented screw support system
Dimension | Value |
[Smax] Stroke | 2400 mm |
Ltot | 3385 mm |
Travel Per Shaft Rev | 40 mm |
Specifications | Value |
Carriage Type | Single Long Carriage |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 120 x 120 mm |
Protection Option | Standard Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Single Shaft With Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 86.4 kg |