- Home
- Products
- 91104419
91104419
91104419
Linear Motion System Accessories
Linear Unit, T-NUT M8 DIN 508-10
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$5.22
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
15.000 mm (0.59 in) |
B |
10.000 mm (0.39 in) |
C |
6.000 mm (0.24 in) |
D |
12.000 mm (0.47 in) |
E_CHAR |
M8 |
F |
15.000 mm (0.59 in) |
Dimension |
Value |
A |
15.000 mm (0.59 in) |
B |
10.000 mm (0.39 in) |
C |
6.000 mm (0.24 in) |
D |
12.000 mm (0.47 in) |
E_CHAR |
M8 |
F |
15.000 mm (0.59 in) |
Specification |
Value |
For Sensor Diameter |
M53 |
To download the models below, you will need to sign in.
Sign In