- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM12D040-01960-03215-CZ0450-89
WM12D040-01960-03215-CZ0450-89
Can't find what you're looking for? Go to the Product Selector
WM12D040-01960-03215-CZ0450-89
Linear Unit, WM120, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 1960 mm Stroke, 3215 mm Overall Length, Double Standard Carriages, 450 mm between carriages, 40 mm Travel Per Shaft Rev, Single Shaft With Keyway, 2 m/s Maximum Linear Speed, Superseded
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Patented screw support system
Dimension | Value |
[LA] Carriage Spacing | 450 mm |
[Smax] Stroke | 1960 mm |
Ltot | 3215 mm |
Travel Per Shaft Rev | 40 mm |
Specifications | Value |
Carriage Type | Double Standard Carriages |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 120 x 120 mm |
Protection Option | Standard Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Single Shaft With Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 90.9 kg |