- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM12D040-01040-01855-AL0000-61
WM12D040-01040-01855-AL0000-61
Can't find what you're looking for? Go to the Product Selector
WM12D040-01040-01855-AL0000-61
Linear Unit, WM120, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 1040 mm Stroke, 1855 mm Overall Length, Single Long Carriage, 40 mm Travel Per Shaft Rev, Single Shaft Without Keyway, 2 m/s Maximum Linear Speed, Superseded
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Patented screw support system
Dimension | Value |
[Smax] Stroke | 1040 mm |
Ltot | 1855 mm |
Travel Per Shaft Rev | 40 mm |
Specifications | Value |
Carriage Type | Single Long Carriage |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 120 x 120 mm |
Protection Option | Standard Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Single Shaft Without Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 60.2 kg |