- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
WM
- WM12D020-07120-08915-CZ0650S1-
WM12D020-07120-08915-CZ0650S1-
Can't find what you're looking for? Go to the Product Selector
WM12D020-07120-08915-CZ0650S1-
Linear Unit, WM120, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 7120 mm Stroke, 8915 mm Overall Length, Double Standard Carriages, 650 mm between carriages, 20 mm Travel Per Shaft Rev, Single Shaft With Keyway, Wash Down Protection, 1 m/s Maximum Linear Speed, Superseded
Lead Time:
5 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented self-adjusting plastic cover band
-
Patented screw support system
Dimension | Value |
[LA] Carriage Spacing | 650 mm |
[Smax] Stroke | 7120 mm |
Ltot | 8915 mm |
Travel Per Shaft Rev | 20 mm |
Specifications | Value |
Carriage Type | Double Standard Carriages |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 120 x 120 mm |
Protection Option | Wash Down Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Single Shaft With Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 194.4 kg |